SP+ planetary gearbox
The classic all-rounder
The standard version of these low-backlash planetary gearboxes with output shaft is ideally suited for high positioning accuracy and highly dynamic cyclic operation. The SP+ HIGH SPEED is particularly well suited for applications with maximum speeds during continuous operation.
Short delivery time available for selected product configurations. Find out more
Downloads
- Technical data / Dimension sheets (2 MB)
- Catalog alpha Advanced Line (25 MB)
- Ordering code / CAD data SP+
- Operating manual SP+ ATEX MF-Version (2 MB)
- Operating manual SP+ ATEX MC-Version (2 MB)
- Instruction sheet: Sealing Plate (80 KB)
- Operating manual cynapse® (629 KB)
- Technical documents (incl. operating manual) (4 MB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Speed
High speeds increase machine output.
Positioning accuracy
Minimal backlash and extreme rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Connectivity of the motor shafts due to the large number of clamping hub diameters
Tapered roller bearing for absorbing axial and radial forces
Various output configurations
Extremely smooth running due to helical toothing
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.