RP+ planetary gearbox
The high-precision powerhouse
This gearbox series sets standards in terms of power density, modularity and easy installation. It is used in all applications where the individual requirements far exceed what has previously been possible. RP+ gearboxes combine all the advantages of the familiar gearbox series:
- Reduced backlash of ≤ 1 arcmin
- Maximum power density
- Extremely smooth-running thanks to helical toothing
Please contact your respective sales engineer or contact us via mail info@wittenstein-alpha.com for further information or CAD data.
Downloads
- Technical data / Dimension sheets (2 MB)
- Catalog alpha Premium Line (17 MB)
- Ordering code / CAD data RP+
- Instruction sheet: Adapter plate (981 KB)
- Technical documents (incl. operating manual) (3 MB)
- Instruction sheet: Sealing Plate (122 KB)
- Operating manual cynapse® (629 KB)
- Motor mounting video alpha Advanced Line / alpha Premium Line

WITTENSTEIN alpha GmbH
Walter-Wittenstein-Str. 1
97999 Igersheim (Germany)
Product highlights
Consistently high performance
Constant backlash throughout the service life of the gearbox ensures a consistently high performance.
Low maintenance
Highest quality standards guarantee a long service life and extend maintenance intervals.
Machine Interface
Integrated slotted holes ease up the positioning of rack and pinion while increasing the overall system rigidity through the elimination of additional plates.
Forces
Reinforced bearings withstand the highest forces – while maintaining a compact design.
Positioning accuracy
Minimal backlash and highest possible rigidity ensure maximum positioning accuracy at the tool center point.
Reliability
Extremely reliable gearboxes prevent cost-intensive machine breakdowns.
Can withstand high tilting torques
Integrated slotted holes reduce the design and installation requirements to a minimum
Application adapted perfectly for a maximum service life
Optimized for rack and pinion applications
WITTENSTEIN alpha in all axes
Low backlash planetary gearboxes
WITTENSTEIN alpha develops complete, single-supplier solutions for any driving axis. They can be used in virtually any application – from high-precision axes in manufacturing systems to packaging machinery where maximum productivity is required.
The name WITTENSTEIN alpha is a byword for premium quality and reliability, high precision and synchronization accuracy, highest power density, a long lifetime and very simple motor mounting.