WITTENSTEIN cyber motor integrates servo drive solutions in SERVOsoft®
By choosing SERVOsoft®, WITTENSTEIN cyber motor has opted for another powerful engineering tool that enables the fast, efficient and reliable modeling of multi-axis servo systems. In just a few clicks, users tasked with designing drive solutions can calculate and simulate systems that enable optimum interaction between the servo motor, gearbox, load profile, servo drive and mechanical structure. SERVOsoft® therefore speeds up the engineering process – and faster development also means faster to market.
Integration of the standard portfolio at an advanced stage
Large parts of WITTENSTEIN cyber motor’s standard range are already available in SERVOsoft®. These include brushless servo motors from the cyber® dynamic line, electromechanical linear actuators from the cyber® force line including cyber® force MG actuators with hollow shaft and integrated recirculating ball screw, frameless servo motors from the cyber® kit line product family, and the wheel actuator of the cyber® TAS actuator 2 system for Automated Guided Vehicles (AGV) and Autonomous Mobile Robots (AMR). The integration of further standard products – including rotary actuators, servo drives and compact drive systems – is advancing rapidly.
Link to the CADENAS product catalog
When they use SERVOsoft®, design engineers also get a link to the digital PARTcommunity product catalog from CADENAS. This gives them easy, direct and instant access to the complete up-to-date range of 2D and 3D CAD models, CAE models and 3D PDF data sheets, which they can then put to use in sizing and selecting products for their engineering project.
By integrating its products in SERVOsoft®, WITTENSTEIN cyber motor is once again demonstrating its ability to combine innovative drive technologies with practical engineering tools – for more efficiency, precision and speed in plant and mechanical engineering.
For further product information, please visit WITTENSTEIN cyber motor’s website at https://cyber-motor.wittenstein.de/de-de/produkte/
Learn more about the partner solution SERVOsoft®: ControlEng: SERVOsoft - Size Complete Servo Systems
Pictures:
- logo-servosoft.png
Technical data for drive manufacturer WITTENSTEIN cyber motor’s standard servo drives is now available in the SERVOsoft® sizing tool.
- WITTENSTEIN-cyber-force-line-family.jpg
The new cyber® force line series of electromechanical linear actuators is available in various configurations in SERVOsoft®. These compact drives are the ideal solution for applications requiring high precision, force and speed. (Photo: WITTENSTEIN SE)
- WITTENSTEIN-cyber-kit-line-family.jpg
Frameless servo motors from the cyber® kit line product family are now also available in various sizes in SERVOsoft®. These motors deliver maximum torque and flexibility in a compact design. (Photo: WITTENSTEIN SE)