CAD POINT: Precision landing for gearbox configuration and selection
The ordering code provides a quick route to specific gearboxes as an alternative to selection via the product overview. Once users have found the product they are looking for, they can finish the selection process by requesting a non-binding quote. CAD POINT puts not only WITTENSTEIN alpha’s entire portfolio of gearboxes and actuators but also some 16,000 motors from many different manufacturers at their fingertips. The CAD POINT tool, which supersedes the old Info & CAD Finder, also convinces with a significantly improved user experience, more than halving the time needed to configure individual products.
CAD POINT offers considerable added convenience to users who start off with a known gearbox type or a preferred size and want to compare different gearbox and drive configurations: once selected, the characteristics are subsequently remembered throughout the configuration process, even after switching to a different size. Comparing several possible alternatives is thus simpler and faster thanks to the new software. The ordering code can be copied from the customer’s program, for instance, and then pasted directly into the CAD POINT GUI, so that the desired product is located in the electronic catalog in next to no time. If the ordering code is entered manually, this input is automatically validated, enabling data entry errors to be instantly detected and corrected.
Great demand for online access to product information and CAD data
CAD POINT’s predecessor tool was already very popular with customers and users alike. In particular, the high performance of the software and the linked databases for gearboxes, motors and actuators – not to mention the significantly enhanced user experience provided by the GUI – add substantial value for users in terms of CAD data, product information, data sheets and the ability to request a quote directly.
CAD POINT, SIZING ASSISTANT, cymex® 5: three paths to one goal
The CAD POINT online tool, the web based SIZING ASSISTANT and the cymex® 5 sizing software, which requires a license – three different software concepts from WITTENSTEIN alpha that support the selection and sizing of gearboxes and actuators and allow users to request a quote immediately.
CAD POINT is mainly targeted at customers who already use drive solutions from WITTENSTEIN alpha, are familiar with the applications and benefits and would like to compare configurations or retrieve CAD data just a few clicks.
The SIZING ASSISTANT is designed for users searching for the quickest way to select the most suitable gearbox for their servo drives or kinematics based on a specific motor or a predefined application.
When it comes to more detailed sizing tasks – like main axes involving shaft and bearing calculations, the simultaneous definition of any number of axes in one project, an examination of electrically preloaded drives or the optimization of design spaces – the multifunctional cymex® 5 sizing software is the perfect tool.
For more information on all of these tools, please visit the website: alpha.wittenstein.de/en-en/products/sizing-tools.
Photos:
Photo1
CAD Point Logo
Photo 2
CAD Point key visual
Photo 3 (screenshot)
The ordering code provides a quick route to specific gearboxes as an alternative to selection via the product overview.
Photo 4 (screenshot)
CAD POINT puts not only WITTENSTEIN alpha’s entire portfolio of gearboxes and actuators but also some 16,000 motors from many different manufacturers at their fingertips.
Photo 5 (screenshot)
Once selected, the characteristics are subsequently remembered throughout the configuration process, even after switching to a different size.
Photo 6 (screenshot)
Once users have found the product they are looking for, they can finish the selection process by requesting a non-binding quote.