Providing Machines with A Sense of Touch

In the future, machines will increasingly take over repetitive tasks to address the global labor shortage and give people the freedom they need. 

Our F/T sensors give robots a sense of touch, enabling a new era of empathetic human-robot interaction while increasing performance, safety, and precision. 


Contact us


Agility meets Consistency

Resense is a joint venture between the measurement technology company WIKA Alexander Wiegand SE & Co. KG and the mechatronics group WITTENSTEIN SE. A young start-up backed by two German family-owned companies – that's what we are.

Resense benefits from professional structures, experienced colleagues and innovative technologies and production capacities on the part of the two shareholder companies. Together, the companies have been developing and manufacturing miniaturized force torque sensors at the WIKA site in Klingenberg, Germany, since the company was founded in April 2023 and are shaping the market for haptic sensors.

Press release

F/T Sensor Kit

Our miniaturized 6-axis F/T sensors measure forces and torques in the three spatial directions (6 degrees of freedom). 

In addition to the F/T sensor, our sensor kit includes an electronics box for evaluating the voltage signals and a software application for displaying and recording measured values on a PC. 

Plug & Play – the setup is ready for use within a few minutes.

F/T Sensor

World's smallest 6-axis F/T sensor

  • Small size (up to Ø 8 mm)
  • Hollow shaft option
  • Redundant measurement system (safety)
  • Custom drill hole pattern 
  • Titanium deformation body
  • Cable options (Flex cable with FPC connector or round cable)

Electronics Box

Sensor specific Electronics Box

  • Embedded signal and filter options 
  • 1 kHz sample rate
  • UART and USB interface
  • Sensor matrix implemented
  • 10 bit (true) precision

Application Software

Application Software F/T Sensor

 

  • View real-time sensor data
  • Record sensor readings
  • Export and import measurings in multiple formats

We enable cutting-edge technology 

Thanks to their unique design and compact size, our force/torque sensors are used in a variety of areas such as medical, service and industrial robotics.

Above all, Resense sensors demonstrate their strengths when installed in end effectors of robotic systems for delicate manipulation and in haptic input devices for precise control, enabling the most innovative applications.

Customer Applications

  • Robot-assisted Surgery
  • Industrial Gripping
  • Publications

Robot-assisted surgery @ Klinikum rechts der Isar / TU Munich

The medical robotics project ForNeRo analyzes possibilities for the integration of robotic support in clinical workflows. 

Application

Robotic system for eye surgery

Advantages of Resense sensors 

  • Force and torque measurement possible for the first time
  • Increased accuracy and system safety
  • Passing the tube through the hollow shaft to inject fluid into the human eye

Website

Industrial Gripping @ KI.FABRIK Bayern

The KI.Fabrik is a lighthouse project of the Hightech-Agenda Bayern, which looks at the factory of the future, among other things with regard to human-robot interaction. 

Application

Industrial robotics in intralogistics and assembly

Advantages of Resense sensors

  • "Integration in gripper fingers thanks to small size: measurement at the point of action"
  • Sensitive manipulation through interaction force measurement
  • Increased safety (human-robot interaction)

Website 

Publications

Customers and partners use our sensor technology to solve current research questions and demanding industrial applications. Below you will find an overview of recent publications:

 

  • Allison et al. (2023): HASHI: Highly Adaptable Seafood Handling Instrument for Manipulation in Industrial Setting. Website
  • Pavlic et al. (2023): RobotScale: A Framework for Adaptable Estimation of Static and Dynamic Object Properties with Object-dependent Sensitivity Tuning, IEEE ROMAN 2023. Publication
  • Markert et al. (2022): Comparing Human Haptic Perception and Robotic Force/Torque Sensing in a Simulated Surgical Palpation Task, IEEE IROS 2022. Publication
  • Schäfer et al. (2022): Measuring interaction forces in surgical telemanipulation using conventional instruments, Robotica 2023. Publication
  • Mayer et al. (2022): Hand-Held Device for Force Estimation during Tool-Tissue Interaction, ACTUATOR 2022. Publication 
  • Sandykbayeva et al. (2022): VibroTouch: Active Tactile Sensor for Contact Detection and Force Sensing via Vibrations, MDPI Sensors 2022. Publication
  • Markert et al. (2021): Fingertip Force/Torque Sensing for Robotic Texture Fingertip 6-Axis Force/Torque Sensing for Texture Recognition in Robotic Manipulation, IEEE ETFA 2021. Publication

Technical data

  • Sensor
  • Electronics box
   

HEX 10

HEX 12

HEX 21

HEX 32

  Data sheet
  

Dimension

    
  Diameter a)

10.0 mm

12.5 mm21.0 mm32.0 mm
  Height

11.0 mm

11.0 mm11.0 mm11.0 mm
  

Weight

2.0 g

3.3 g9.9 g50.0 g
  Nominal measurement range    
  

Fx, Fy, Fz

± 25 N± 25 N± 50 N± 125 N
  

Mx, My, Mz

± 0.125 Nm± 0.125 Nm± 0.500 Nm± 2.250 Nm
  

Technical specifications

    
  Resolution± 10 bit (true), 3 σ
  Accuracy b)1%
  Crosstalk3%
  Overload capacity300%
  Product features    
  

Material

Titanium grade 5
  

Protection class

IP20
  Temperature range0 – 50 °C
  TechnologyFoil strain gauges
  Cable

Flex cable with axial/radial cable outlet
and Sub-D-HD connector

Round cable with radial cable outlet
and Sub-D-HD connector
  

 

a) The diameter excludes any connector or cable features.

b) The accuracy is the difference between the applied and the actually measured load.
The maximum measurement accuracy in percent refers to the full scale value of the sensor.

  

Product feature

 
  Dimensions

100 x 86 x 34 mm

  

Supply voltage

5 V

  Interfaces

USB, UART

  Sample rate100 Hz, 500 Hz, 1 kHz
  

Resolution (ADC)

24 bit
  Temperature range0 °C – 50 °C

Downloads


Contact us

Is there anything you'd like to know about our F/T sensors? Do you require personal advice?

If so, please contact us directly. We look forward to hearing from you!

captcha

Your contact

Christina Kraus

Business Development

christina.kraus@resense.io

Our Team

Timo Markert

Managing Director

Dr. Sebastian Matich

Technical Director

Christina Kraus

Business Development

Niklas Mauer

Business Development

Luisa Wellein

Manufacturing

Simon Fertig

Manufacturing

Jerome Sahaya

Engineering

Daniel Neykov

Engineering

Niklas Hellinger

Engineering

Nelson Tillack

Engineering

Antoine Dilly

Engineering

Job vacancies