Advanced Linear Systems

  • Advanced Linear System with planetary gearbox TP+
  • Advanced Linear System with SPplanetary gearbox 
  • TPKhypoid gearbox with rack and pinion

  • SPK+ hypoid gearbox with rack and pinion

  • Advanced Linear System with worm gearbox VS+
  • INIRA® – The revolution in rack assembly

Strong performance in the
Advanced Segment

These systems are adapted to applications with medium to high smooth running, positioning accuracy and moving force requirements. They simultaneously ensure compliance with increased statutory requirements regarding machine safety. Different gearbox variants and options, such as HIGH TORQUE or HIGH SPEED, are your guarantee of the perfect system whatever the application. The systems are suitable for use in processing equipment for wood, plastic and composite materials as well as in machining centers or automation solutions.
INIRA® – The revolution in rack assembly is now available

Customized solutions

We will develop a solution for you that is tailored to your drive needs. You will benefit from our years of experience, our highly skilled staff and our services. Please contact us.

Contact form

WITTENSTEIN alpha GmbH - Walter-Wittenstein-Str. 1

WITTENSTEIN alpha GmbH

Walter-Wittenstein-Str. 1

97999 Igersheim (Germany)

  • Technical data
  • Range of application
Advanced Linear System — SP+max. feed force [N]max. speed [m/min]
ALS 22.240250
ALS 33.250300
ALS 66.050281
ALS 88.000333
ALS 1212.500400

 

 

Advanced Linear System — TP+ MFmax. feed force [N]max. speed [m/min]
ALS 11.370325
ALS 22.500412
ALS 33.600367
ALS 1211.800438
Advanced Linear System — TP+ MAmax. feed force [N]max. speed [m/min]
ALS 2019.700570
ALS 44.20045
ALS 1110.90057
ALS 214.20068

Feed force and feed speed depending on ratio.

 

Typical applications for the Advanced Line in machining centers for wood, plastic and composite materials as well as in automation.