Modern manufacturing processes need to be as flexible as possible. Regardless of mass production, there is a clear trend towards customized products and the number of individual purchase orders is accordingly on the rise. That means more effort and expense for intra-production material supplies – and perfect timing is paramount. To make sure the material and the finished goods are always in the right place at the right time, there is a demand for efficient intralogistics solutions.
Automatic guided vehicle (AGV) systems play a key role here: our iTAS® servo drive system is the first completely scalable, modular drive system specially for use in AGVs. It reduces complexity while ensuring maximum power density. The cyber® simco® drive and TAS, our compact motor / gearbox unit, are the core components of iTAS®. The entire system can be scaled for different output ratings without any problem. And if the machine needs to go around the corner, right-angle gearboxes are the answer: an extremely compact, high-performance bevel gear stage and unbeatable efficiency in operation are excellent arguments for our NPK while our CVH worm gearbox minimizes the noise level.