Press

24th November 2011

WITTENSTEIN: Always a "wing beat"

It can be retrofitted or dismantled at any time for maintenance and is designed to withstand even the harshest operating conditions – the WITTENSTEIN cyber motor "wing" motor.


Due to be unveiled at the forthcoming SPS/IPC/DRIVES 2011 exhibition, this hollow-shaft direct drive with two swinging stator halves features an innovative mounting concept for unorthodox integration and operating scenarios where axial installation and removal in or from a machine are no longer possible.

The wing motor – which works on the principle of a permanently excited synchronous motor – was developed in the framework of a customer project as a direct drive. The chief dictates of this application were the ability to mount the drive to the already installed roll and easy disassembly in order to carry out essential maintenance work. In addition, the drive solution had to be fully integratable into the existing geometry without extending the roll periphery. Finally, account had to be taken of the application's thermal requirements without compromising the high standards of power density, dynamics and reliability for which WITTENSTEIN is renowned.

An idea is born: the split drive
Since axial mounting and removal were not an option, WITTENSTEIN cyber motor came up with the idea of a split stator with two parallel, three-phase systems based on a hollow-shaft direct drive. What's more, each stator half has an integrated water-cooling pipe system made from stainless steel that prevents damage to the drive due to the intense heat prevailing at the roll and in the operating environment, so that rotor temperatures up to 200°C are not a problem.

The drive is mounted to the calender by attaching the two stator halves to fixing lugs, allowing the wings to be joined together around the roll precisely and in a controlled way. Thanks to this innovative mounting concept, the drive can be disassembled easily for servicing. When the motor is swung in, it has an outer diameter of 543 mm and a hollow shaft diameter of 365 mm. The small installation dimensions achieved with this compact drive design meant that there  was no need to modify the layout of the customer's machine.

The wing motor operates in the same way as a classic, one-piece direct drive – with similarly impressive performance. It boasts in industry standard conditions a maximum output of 99 kW, a maximum torque of 1.900 Nm and a maximum speed of 1.750 rpm. In short, the motor has a very high efficiency no matter how demanding the environment – and is consequently very low on energy.

Engineering expertise and creativity "lend wings" to customized solutions
The new mounting concept for the swing servo motor was developed by WITTENSTEIN cyber motor. A company of the WITTENSTEIN Group, WCM specializes in application oriented solutions with miniaturized, highly dynamic AC  servo motors and drive systems. Its special-purpose motors also perform excellently under extreme operating conditions – vacuum, radioactive environments and hightemperature applications.

The new swing servo motor concept offers a renewed demonstration of WITTENSTEIN cyber motor's innovative vitality and creativity when it comes to customized solutions for servo drive technology. WITTENSTEIN's high level of technical consulting expertise lays the foundation for novel drives tailored to individual specifications and backed up by comprehensive engineering all from one supplier – from the initial product idea to the final motion solution.


 PDF  Pictures
 Press release german
 Press release english 

 Photo

 

 More information
 Sabine Maier
 Press Officer

 Telephone: +49 (0) 7931 493 - 10399
 E-Mail:
sabine.maier@wittenstein.de